IESNA:LM-63-2002
[TEST]P946794
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7722
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1069.2 1208.1 1346.4 1463.4 1552.8 1607.1 1647 1688.5 1727.8 1773
1828.4 1887.9 1961.9 2042.7 2143.8 2288 2486.9 2756.1 3111.5 3566.3
4155.2 4861.1 5515.4 5895.2 5822.9 5265.4 4232.3 3070.5 1970.4 1400.7
966.6 605.9 337.3 73.4 0 0 0
1069.2 1187.3 1312.9 1415 1491.1 1541.1 1575.7 1613.5 1653.3 1694.3
1745.9 1807.6 1879.4 1959.2 2055 2180.5 2349.2 2572.1 2857.2 3253.5
3770 4265.8 4508.9 4425.4 4132.3 3640.8 2866.2 1939.5 1047.4 618.7
341 152.7 59 7.4 0 0 0
1069.2 1175.1 1272.5 1343.7 1397.5 1429.9 1452.8 1482.6 1508.7 1533.7
1568.8 1615.6 1670.9 1724.1 1781 1850.7 1932.6 2031 2151.8 2272.6
2309.3 2188 1881 1520.9 1119.8 777.2 549 396.3 278.2 200
135.1 80.9 45.2 20.2 3.7 0 0
1069.2 1144.8 1217.1 1270.3 1301.2 1317.1 1328.3 1333.1 1329.9 1317.7
1299.6 1290 1279.4 1253.8 1198 1118.2 1035.2 955.9 887.8 841.6
818.2 796.9 767.6 718.2 680.4 651.1 560.7 454.3 300 210.1
150 104.3 69.2 29.8 4.3 0 0
1069.2 1114.5 1166.6 1206 1227.2 1232.6 1220.3 1187.3 1134.1 1065
990.5 930.4 891 867.1 848 819.8 779.3 740.5 710.2 694.2
694.2 698.5 699.5 695.3 663.9 594.7 521.3 472.4 397.9 319.7
231.9 152.1 83 32.4 2.1 0 0
1069.2 1090 1115 1143.7 1164.5 1162.3 1134.1 1079.4 1012.9 950.6
899 862.3 841 825.1 806.5 777.7 737.3 688.4 640.5 602.7
582.5 585.2 601.7 612.8 608.6 589.9 549.5 484.1 411.2 342.6
278.2 218.6 159.1 92.6 39.9 0 0
1069.2 1057 1065 1085.2 1107.6 1118.2 1101.7 1065.5 1025.1 988.9
952.2 910.7 867.6 825.6 784.6 741.6 694.2 644.2 596.9 558
523.5 494.2 469.2 453.2 448.4 446.9 438.3 419.2 386.2 339.9
262.3 179.8 99.5 52.7 19.2 0 0
1069.2 1035.2 1015.5 1019.8 1052.2 1093.7 1126.2 1128.8 1106 1069.8
1027.8 977.8 919.8 858.6 800.6 745.3 692.6 641.5 595.8 560.2
534.1 517.1 503.2 486.2 460.1 419.2 376.6 345.8 318.1 287.3
246.8 191 122.9 71.3 23.4 0 0
1069.2 1009.1 963.4 956.5 988.4 1068.7 1154.9 1195.3 1183.1 1137.3
1082.5 1026.7 967.6 902.2 836.8 772.9 712.8 657.5 609.1 571.9
543.7 524 516 510.7 499 473.4 442.6 407.5 371.8 330.4
279.8 218.1 160.7 101.1 33 0 0
1069.2 984.1 915.5 881.5 898 978.8 1097.4 1192.7 1215.5 1175.6
1109.1 1045.3 986.3 924.6 863.4 802.2 741.6 682.5 630.9 591.5
558.6 536.8 520.8 513.9 503.8 485.2 458.6 428.8 396.3 360.1
310.1 246.3 180.9 99.5 30.9 1.1 0
1069.2 961.8 886.3 841.6 848 920.3 1029.9 1125.6 1179.4 1164.5
1108.6 1045.3 986.3 927.7 870.3 812.8 753.3 694.7 643.7 600.6
563.9 538.9 520.3 509.1 497.4 476.1 444.7 410.7 376.6 336.7
287.3 222.4 161.7 86.2 23.4 0 0
1069.2 957.5 867.6 805.4 793.7 841.6 927.2 1025.1 1090 1096.4
1061.8 1008.1 954.9 905.4 856.5 803.8 748.5 692.6 641 596.9
559.1 532 508.6 487.3 461.7 424 371.3 310.1 252.7 205.3
158.5 105.9 64.4 32.4 2.7 0 0
1069.2 931.5 820.8 733.6 690.5 692.6 719.7 756.5 785.7 801.1
801.1 782 757.5 731.5 702.7 672.4 642.6 610.2 571.3 531.4
493.1 449.5 404.3 364.9 325 271.3 218.1 179.3 148.4 118.1
86.7 53.7 25 6.9 0 0 0
1069.2 912.3 785.2 679.3 613.9 585.7 576.7 575.6 572.4 567.6
557.5 538.3 515.5 488.3 456.4 430.4 404.8 385.1 372.4 367.1
360.1 345.2 321.3 291 254.8 217 181.9 151.1 121.8 95.2
68.1 38.3 16.5 2.7 0 0 0
1069.2 902.7 761.2 645.8 569.7 532 512.3 495.3 476.1 454.8
435.7 420.3 402.7 388.3 371.3 354.3 336.2 312.8 286.7 264.9
242.6 222.4 204.8 191 175.5 156.4 135.1 113.8 91 69.7
47.3 29.8 14.4 0.5 0 0 0
1069.2 894.8 746.9 628.3 548.5 505.9 479.8 454.8 430.9 407
384.1 364.4 345.8 327.2 310.1 293.6 276.1 258 241 222.9
205.9 191 177.7 163.3 146.3 131.4 114.4 95.2 73.4 54.3
39.4 23.4 8 0 0 0 0
1069.2 902.2 751.7 630.9 544.7 494.7 461.2 435.7 413.9 392.6
371.3 351.1 330.4 311.7 294.7 277.7 260.1 241 221.8 202.1
185.1 170.8 158.5 147.9 137.2 125.5 109.6 92 76.6 63.3
48.9 33.5 12.2 0 0 0 0
1069.2 906.5 757 634.6 542.6 482 446.3 423.4 403.2 382
361.7 341.5 323.4 306.4 290.5 273.4 256.4 237.3 218.1 199
181.9 169.7 159.6 151.1 141 127.1 108.5 93.1 81.4 69.2
54.3 36.2 14.4 4.3 0 0 0
1069.2 906.5 762.8 639.4 541 471.9 434.1 412.3 392.1 371.8
349.5 330.4 313.9 295.8 278.2 260.7 242.6 224.5 206.4 189.4
175.5 166.5 158 149 135.1 116 92.6 81.4 69.7 56.9
41.5 21.8 9 2.1 0 0 0
1069.2 924.6 785.7 661.8 554.3 474 431.4 408.5 388.3 371.3
351.6 333 314.9 297.4 279.3 261.7 243.6 226.1 209.6 194.7
182.5 172.9 163.3 151.6 134.6 107.5 80.9 69.7 58.5 46.3
33 19.2 10.1 4.3 1.1 0 0
1069.2 935.2 801.1 677.2 566 481.4 434.1 409.1 389.4 371.3
352.7 334.6 317.1 299.5 282.5 265.5 247.9 230.9 214.9 200.6
188.3 178.2 167.6 154.3 135.7 107.5 79.8 68.6 56.9 45.2
31.4 18.6 10.6 5.3 2.7 0 0
1069.2 939.5 811.2 690.5 576.7 494.7 436.2 411.7 389.9 374.5
356.9 339.4 322.4 305.3 288.9 272.9 255.9 238.9 222.9 206.9
194.2 183.5 172.4 160.1 137.2 109.1 84.6 73.9 61.7 49.5
35.1 21.3 12.8 8 4.8 2.1 0
1069.2 969.2 857.5 742.1 627.7 527.2 456.4 417.1 395.8 378.8
363.3 347.4 331.4 315.5 299 282.5 266 249 233.5 218.6
205.3 193.1 180.9 167 150 128.2 101.1 86.2 73.4 60.6
46.3 29.3 18.1 11.7 8.5 4.3 0
1069.2 991.6 899.6 796.9 687.3 583 495.8 430.4 397.9 378.8
363.3 347.9 332.5 316.5 300.6 283.5 265.5 249 233 218.1
205.9 193.1 179.8 164.9 148.4 130.3 109.6 92 79.3 66.5
53.2 38.3 19.7 11.7 7.4 3.7 0
1069.2 1012.9 948.5 867.1 776.1 676.1 578.2 484.1 412.8 382.5
364.4 347.9 332.5 316.5 299.5 283 265.5 247.9 230.9 212.8
195.8 179.8 164.9 151.1 139.4 125.5 108.5 90.4 73.4 60.1
48.4 36.2 20.2 9 4.8 1.6 0
1069.2 1046.9 1016.1 968.7 892.1 804.3 716.6 627.2 511.2 418.1
374 353.2 336.2 319.7 303.8 287.3 270.2 253.2 235.7 217
199.5 181.9 166 151.1 136.7 121.8 105.9 90.4 73.4 55.9
43.1 30.3 19.2 10.1 4.8 2.1 0
1069.2 1082 1088.4 1082 1045.3 987.9 919.8 844.2 747.4 622.4
493.1 397.4 351.6 330.9 315.5 300.6 284.6 270.8 257.5 241.5
225.6 205.9 186.2 168.1 153.7 139.9 153.7 161.2 121.8 97.3
64.4 47.3 27.1 13.3 6.4 3.2 0
1069.2 1116.6 1162.9 1200.6 1215.5 1203.8 1166.1 1116.6 1070.3 1015
930.4 815.5 680.9 543.7 432.5 373.4 356.4 343.6 321.3 301.1
285.7 271.8 252.2 237.8 250.6 260.1 219.2 166.5 101.1 75.5
56.4 41 27.7 16 8 2.7 0
1069.2 1151.7 1238.4 1319.3 1379.4 1414 1416.1 1396.4 1377.8 1371.9
1368.2 1352.3 1320.9 1281.5 1231.5 1173.5 1100.6 1030.9 1006.5 1098
1296.4 1485.2 1513.4 1311.8 925.6 548.5 324 203.7 141 103.2
78.2 56.4 38.3 21.8 8.5 2.1 0
1069.2 1185.8 1307.6 1428.3 1529.4 1594.3 1625.2 1635.8 1646.4 1665.1
1693.8 1731 1775.7 1816.7 1857.6 1888.5 1937.4 2025.2 2189 2457.1
2805.1 3182.2 3550.3 3833.3 3866.3 3600.9 3091.2 2415.1 1686.3 1053.8
612.3 364.4 207.5 78.2 23.9 1.1 0
1069.2 1198 1339 1478.9 1594.8 1671.4 1709.7 1726.2 1741.7 1762.9
1792.2 1827.3 1873 1919.3 1969.3 2037.4 2135.3 2277.9 2488.5 2780.6
3168.4 3680.1 4378.1 5244.1 5802.7 5667.6 5253.2 4682.9 4067.4 3483.3
2885.9 2226.8 1524.1 895.8 363.3 91.5 0
1069.2 1207 1360.2 1519.8 1646.4 1729.4 1770.4 1782.6 1789 1792.2
1800.2 1810.8 1824.6 1830.5 1849.1 1890.6 1963.5 2079.5 2267.2 2543.3
2915.2 3433.8 4214.2 5361.1 6886.3 7371.4 6979.9 6515.5 6001.6 5466.5
4677 3654.6 2547 1550.7 612.3 195.8 0
1069.2 1227.2 1408.1 1592.7 1745.4 1837.9 1864.5 1848 1808.7 1751.8
1689 1628.9 1569.3 1514 1486.8 1519.3 1660.8 1911.9 2215.6 2500.2
2769.9 3084.3 3514.2 4133.9 5320.7 6742.1 6452.2 5763.3 5311.1 5001.5
4560.5 3922.7 3064.7 2133.2 834.1 137.2 0
1069.2 1237.9 1457.6 1658.7 1819.3 1897.5 1895.9 1828.4 1721.4 1608.7
1501.7 1412.4 1343.2 1302.8 1342.7 1541.1 1878.9 2291.7 2727.4 3186.5
3688.6 4166.9 4623.3 5152.6 5935.1 6934.2 7128.3 6613.4 6035.7 5443.6
4740.3 3796.1 2677.9 1296.4 507.5 56.9 0
1069.2 1254.4 1468.2 1679.9 1843.8 1922.5 1889 1769.8 1619.3 1498.5
1391.1 1305.4 1244.3 1230.4 1345.9 1651.8 2106 2676.8 3380.6 4236
5173.9 6138.3 7102.3 7968.8 8953.5 9858.9 10088.2 9673.8 8883.8 7830
6444.2 4536.1 2943.9 1627.8 785.2 91 0
1069.2 1255.4 1470.9 1679.9 1838.5 1908.7 1874.6 1758.7 1609.2 1475.1
1367.7 1283.6 1228.3 1236.3 1396.9 1757.6 2277.9 2959.9 3826.4 4812.7
5818.1 6802.2 7792.2 8812.5 9966.4 10805.3 10852.6 10190.9 9037.6 7511.9
5917 4395.1 2872.1 1670.9 662.3 83.5 0
1069.2 1255.4 1465.6 1667.2 1812.4 1878.9 1870.9 1795.9 1680.5 1553.9
1441.1 1357 1299.1 1294.3 1420.9 1737.9 2202.9 2758.8 3408.3 4128.6
4848.3 5571.3 6266 6964 7920.4 8857.8 9108.3 8641.8 7848.6 6816.1
5663.3 4389.8 3306.2 1968.8 747.4 66 0
1069.2 1241.1 1436.8 1620.4 1753.4 1821.4 1843.3 1831 1780.5 1704.4
1619.8 1538.4 1468.2 1430.5 1465.6 1637.4 1949.7 2352.3 2781.6 3179.6
3563.6 3900.9 4219 4663.7 5509.6 6359.1 6249.5 5528.2 4862.2 4273.3
3538.1 2658.8 1783.7 867.6 243.6 29.8 0
1069.2 1240.5 1415.6 1576.7 1693.2 1758.1 1795.4 1819.3 1831.6 1835.3
1828.9 1810.8 1788.5 1764 1760.3 1803.4 1935.3 2166.2 2489.6 2857.7
3279.6 3803 4494.6 5392.5 6336.2 6513.9 5525.5 4270.1 3140.7 2286.9
1794.9 1311.3 951.2 559.6 155.9 6.4 0
1069.2 1211.3 1358.6 1494.3 1593.2 1652.8 1697 1735.3 1770.9 1816.1
1865.1 1914 1976.3 2035.8 2116.7 2237.4 2411.4 2659.8 3035.9 3548.7
4175.4 4902.6 5766.5 6732.6 7078.9 6568.7 5362.7 4024.3 2717.8 1960.3
1418.2 946.4 569.7 131.4 3.2 0 0
1069.2 1208.1 1346.4 1463.4 1552.8 1607.1 1647 1688.5 1727.8 1773
1828.4 1887.9 1961.9 2042.7 2143.8 2288 2486.9 2756.1 3111.5 3566.3
4155.2 4861.1 5515.4 5895.2 5822.9 5265.4 4232.3 3070.5 1970.4 1400.7
966.6 605.9 337.3 73.4 0 0 0
